IESNA:LM-63-2002
[TEST]P1594621
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601783A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-2436-N-MED-5000K
[LUMINAIRE]2436 FlexBay Linear High bay at N beam, MED lumen, 5000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]31126
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.4792 0
1 1 192.9
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
20110.3 20110.3 20132.6 20110.3 20103.2 20117.4 20118.5 20122.3 20116.4 20099.5
20125.5 20135.4 20112 20115.3 20133.2 20117.9 20117.9 20131 20131 20128.8
20128.8 20115.3 20115.3 20147.4 20147.4 20139.8 20153.3 20147.9 20159.9 20159.9
20137 20165.3 20159.3 20143 20154.5 20155 20148.9 20148.9 20156.1 20153.3
20175.1 20188.7 20181 20184.9 20192 20174 20189.2 20193.6 20180.5 20203.3
20219.1 20210.5 20218.1 20232.2 20224.1 20224.6 20235.4 20235.4 20266 20277.4
20273.6 20262.1 20292.1 20312.8 20299.1 20313.8 20319.3 20317.6 20317.6 20329.6
20319.9 20331.2 20337.2 20329.6 20337.2 20339.4 20332.3 20312.8 20286.1 20262.1
20242.5 20231.7 20161.5 20140.3 20102.7 20061.9 19983 19940.1 19785.6 19732.7
19683.3 19535.2 19261.6 19261.6 18992.2 18992.2 18624.4 18408.5 18230 17767
17767 17264.8 17264.8 16731.6 16731.6 16141.3 16141.3 15515 15125.5 14845.8
14129.2 14129.2 13410.5 13410.5 12659.1 12659.1 11899.6 11899.6 10802.7 10802.7
10404 10031.7 9673.3 8959.9 8959.9 8286.4 8286.4 7631.3 7343.5 7006.7
6418.5 6418.5 5842.4 5842.4 5286.3 5286.3 4745.5 4745.5 4221 3702.4
3702.4 3216.6 3216.6 2762.8 2762.8 2340.2 2340.2 1961.4 1961.4 1627.9
1514.2 1330.3 1070.8 1070.8 858 858 678.5 678.5 530.5 489.1
409.2 312.8 312.8 234.5 234.5 174.7 174.7 127.9 127.9 90.8
82.6 63.1 41.9 41.9 30.4 25.6 22.8 22.8 22.8 22.8
1.1
20110.3 20110.3 20126.7 20124 20137 20131.6 20127.7 20132.6 20139.2 20121.8
20118.5 20118.5 20106.5 20083.7 20097.3 20054.3 20044.5 20044.5 20019 19992.3
19974.9 19979.2 19953.1 19959.6 19931.3 19906.8 19887.9 19850.8 19837.8 19807.3
19802.9 19778.4 19756.7 19718.6 19698 19659.9 19659.3 19559.2 19520 19517.3
19466.1 19431.4 19393.2 19381.3 19316.5 19291.4 19213.7 19111.9 19089.7 18997.7
18954.7 18876.4 18845.9 18757.7 18715.4 18591.8 18533.6 18382.3 18247.4 18175
18059.2 17990.1 17848.6 17721.9 17556.4 17435.6 17270.2 17125 16725 16517.2
16309.4 16057.4 15763.7 15483.5 15138.5 14818.6 14393.1 14011.2 13036.2 12444.8
11896.9 11159.1 10516 8634.6 7912.1 7912.1 7169.9 6057.8 4322.8 3614.4
2938.6 2334.1 1966.9 1584.9 1426.1 1218.7 1120.3 979.4 847.1 812.9
746.5 719.9 682.3 657.2 633.8 587 587 566.4 566.4 505.5
490.8 470.6 457.6 439.6 429.8 416.2 406.4 396.1 386.3 378.2
371.6 371.6 379.2 379.2 400.4 400.4 409.2 409.2 409.2 443.5
443.5 460.4 460.4 465.2 465.2 494.6 494.6 572.3 572.3 626.8
642 642 637.7 644.7 603.3 595.7 572.9 539.7 523.9 515.7
453.2 429.8 413.4 397.7 374.3 378.2 369.4 324.9 324.9 288.3
242.6 242.6 205.7 205.7 158.3 158.3 115.3 115.3 82.6 82.6
45.1 30.4 30.4 22.8 18.6 9.3 9.3 4.9 4.9 3.3
2.2
20110.3 20110.3 20031.4 20018.4 20018.4 19995.6 19995.6 19964 19964 19925.9
19941.7 19901.4 19894.4 19833.9 19786.6 19786.6 19724.6 19724.6 19635.4 19638
19571.7 19552.6 19468.9 19436.8 19436.8 19258.9 19258.9 19136.4 19121.7 19011.3
18969.9 18857.4 18806.2 18691.4 18509.1 18509.1 18308.3 18308.3 18098.3 18098.3
17853.5 17792 17607.5 17306.2 17306.2 17020 17020 16670.6 16670.6 16295.8
16176.1 15878.5 15715.8 15398 14884.4 14884.4 14062.9 14062.9 13825.1 13825.1
13081.4 12170.5 12170.5 11139.5 10381.1 9962.1 9183.6 8666.2 7950.2 7334.2
6742.8 5996.9 4814.6 4814.6 3688.3 3621.4 2610.5 2598 1750.3 1739.5
1147.5 832.4 832.4 723.6 723.6 684.5 676.8 667 663.8 657.8
651.3 643.1 619.1 619.1 613.7 615.4 614.8 619.7 618 618.6
620.2 618.6 621.3 620.2 620.2 604.5 589.8 588.1 581.1 579.4
579.4 574 550.6 550.6 532.6 525.6 523.9 520.7 520.7 520.1
504.4 498.4 494 482.1 482.1 474.5 468.4 457.6 457.6 452.6
450 441.2 421.1 421.1 408.6 408.6 391.7 383 386.3 379.2
375.9 368.9 363.5 344.4 344.4 309.1 309.1 299.2 281.8 265.5
265.5 247 247 227.4 206.8 182.3 164.8 132.2 124 124
114.8 114.8 81.6 81.6 74.6 53.8 49 38.6 38.6 28.8
28.8 21.2 21.2 16.9 13.6 13 8.2 8.2 5.9 5.9
2.8
20110.3 20110.3 20159.9 20135.4 20135.4 20104.9 20104.9 20094 20094 20034.7
20020 19982.5 19962.9 19905.2 19867.7 19833.9 19763.2 19763.2 19652.3 19629.3
19574.4 19440.5 19440.5 19385 19385 19344.3 19150.5 19065.2 18984 18929.1
18713.7 18713.7 18555.4 18434.5 18323 18194.1 18058.6 17924.2 17640.2 17640.2
17476.5 17319.2 17319.2 17118.9 16668.5 16244.7 16244.7 15766.4 15766.4 15234.8
14892.6 14626.5 14209.8 13921.4 13128.2 13128.2 12176.6 12176.6 11112.4 11112.4
9888.1 9035 8522.5 7621 7057.3 5526.3 5526.3 4154.1 4154.1 3005.5
3005.5 2106.1 2041.4 1457.1 1039.2 1039.2 843.3 843.3 772.1 772.1
746.5 746.5 735.1 735.1 731.8 723.6 723.6 717.7 717.7 717.1
717.1 713.3 694.3 694.3 682.8 683.3 667 667 639.9 639.9
614.3 614.3 608.3 608.9 608.9 611 611 596.8 596.8 602.3
602.3 588.1 576.8 566.9 563.1 564.7 552.3 552.3 546.9 546.9
537 537 535.9 527.8 528.9 526.7 526.7 521.8 521.8 511.4
511.4 495.7 495.7 489.1 489.1 486.9 478.2 470.1 466.9 460.8
454.8 447.8 442.4 396.1 364 364 349.9 344.9 312.3 312.3
260.1 260.1 226.9 226.9 187.7 187.7 165.4 151.3 151.3 111
111 66.4 66.4 62 59.8 53.3 49.6 36.4 28.3 28.3
25.1 25.1 19.6 19.6 11.5 9.3 6.5 5.9 5.9 5.9
0.6
20110.3 20110.3 20017.8 20000.4 20000.4 19983.5 19983.5 19952.5 19952.5 19919.9
19922.1 19887.9 19836.7 19836.7 19792.1 19792.1 19725.1 19725.1 19656 19656
19634.8 19553.7 19486.3 19395.4 19395.4 19345.9 19275.7 19157.6 19157.6 19029.3
19005.9 18889.9 18727.3 18727.3 18610.3 18535.7 18398.7 18337.2 18337.2 18129.3
17962.8 17909.5 17639.1 17639.1 17366 17151 17043.9 16833.4 16727.8 16342.6
16342.6 16089 15841.5 15544.5 15048.8 15048.8 14477.5 14477.5 13833.3 13833.3
13076.4 12740.8 12187.4 11771.8 11154.7 9969.2 9969.2 8640.6 8640.6 7169.4
7169.4 5618.7 4592 4121.9 2783.5 2783.5 1755.8 1755.8 1112.7 1112.7
833 833 743.7 717.7 705.1 686.1 686.1 666.5 666.5 655.1
655.1 638.8 631.1 619.1 612.1 612.1 614.3 614.3 620.2 620.2
621.9 626.8 625.6 625.6 622.4 608.9 608.9 592 592 580
580 565.3 565.3 544.6 535.9 528.3 523.4 523.4 512 512
488.6 488.6 486.4 483.2 483.2 473.9 466.3 456.5 456.5 444.6
444.6 430.3 430.3 417.3 410.8 406.9 403.7 403.7 390.6 390.6
378.2 378.2 366.7 361.2 343.8 333.6 322.7 304.7 304.7 271
271 244.8 224.2 214.4 206.8 152.4 143.1 143.1 130.5 130.5
99.5 99.5 70.7 70.7 56.1 47.9 42.5 34.3 34.3 26.1
23.9 19.1 19.1 13.6 10.4 8.7 8.2 6.5 3.9 3.9
0.6
20110.3 20110.3 20139.8 20144.6 20144.6 20128.3 20128.3 20101 20101 20120.1
20082.6 20082.6 20085.4 20079.3 20073.3 20042.3 20032.5 20020 20032 19964.5
19964.5 19978.1 19978.1 19926.5 19903.6 19906.3 19887.3 19867.1 19819.2 19812.7
19799.7 19799.7 19737.7 19698 19688.7 19654.9 19639.7 19589.7 19556 19519.4
19514.6 19423.2 19375.3 19364.4 19364.4 19241.5 19241.5 19160.4 19160.4 19063
19007.5 18919.4 18891.6 18820.3 18671.2 18671.2 18523.8 18523.8 18336.1 18336.1
18123.9 18045.6 17921.6 17921.6 17619.5 17325.7 17325.7 16950.9 16950.9 16509.6
16509.6 16000.4 15595.5 15369.3 14660.9 14660.9 13801.7 13801.7 12803.9 12803.9
11629.2 10720.1 10233.1 9214.6 8650.9 6923.4 6923.4 5311.3 5311.3 3983.2
3983.2 2952.7 2818.4 2121.9 1543.6 1543.6 1201.3 1201.3 964.1 964.1
830.2 830.2 727.5 701.3 654 606.1 606.1 563.6 563.6 525
525 477.7 477.7 458.1 458.1 432 415.7 410.2 397.7 397.7
387.4 397.7 408 408 396.1 396.1 394.5 396.1 408.6 416.7
424.4 439.1 445.6 513.6 513.6 571.3 587.6 584.4 588.7 582.2
596.3 551.7 565.3 538.7 556 556 552.8 530 507.6 498.4
482.6 451.1 451.6 423.8 386.9 353.7 353.7 318.8 296.5 275.3
269.3 241 211.6 177.9 163.8 163.8 149.6 149.6 144.8 87.6
82.6 61.5 60.4 45.7 44 28.3 28.3 15.8 9.8 9.8
2.8
20110.3 20110.3 20132.6 20110.3 20103.2 20117.4 20118.5 20122.3 20116.4 20099.5
20125.5 20135.4 20112 20115.3 20133.2 20117.9 20117.9 20131 20131 20128.8
20128.8 20115.3 20115.3 20147.4 20147.4 20139.8 20153.3 20147.9 20159.9 20159.9
20137 20165.3 20159.3 20143 20154.5 20155 20148.9 20148.9 20156.1 20153.3
20175.1 20188.7 20181 20184.9 20192 20174 20189.2 20193.6 20180.5 20203.3
20219.1 20210.5 20218.1 20232.2 20224.1 20224.6 20235.4 20235.4 20266 20277.4
20273.6 20262.1 20292.1 20312.8 20299.1 20313.8 20319.3 20317.6 20317.6 20329.6
20319.9 20331.2 20337.2 20329.6 20337.2 20339.4 20332.3 20312.8 20286.1 20262.1
20242.5 20231.7 20161.5 20140.3 20102.7 20061.9 19983 19940.1 19785.6 19732.7
19683.3 19535.2 19261.6 19261.6 18992.2 18992.2 18624.4 18408.5 18230 17767
17767 17264.8 17264.8 16731.6 16731.6 16141.3 16141.3 15515 15125.5 14845.8
14129.2 14129.2 13410.5 13410.5 12659.1 12659.1 11899.6 11899.6 10802.7 10802.7
10404 10031.7 9673.3 8959.9 8959.9 8286.4 8286.4 7631.3 7343.5 7006.7
6418.5 6418.5 5842.4 5842.4 5286.3 5286.3 4745.5 4745.5 4221 3702.4
3702.4 3216.6 3216.6 2762.8 2762.8 2340.2 2340.2 1961.4 1961.4 1627.9
1514.2 1330.3 1070.8 1070.8 858 858 678.5 678.5 530.5 489.1
409.2 312.8 312.8 234.5 234.5 174.7 174.7 127.9 127.9 90.8
82.6 63.1 41.9 41.9 30.4 25.6 22.8 22.8 22.8 22.8
1.1
20110.3 20110.3 20126.7 20124 20137 20131.6 20127.7 20132.6 20139.2 20121.8
20118.5 20118.5 20106.5 20083.7 20097.3 20054.3 20044.5 20044.5 20019 19992.3
19974.9 19979.2 19953.1 19959.6 19931.3 19906.8 19887.9 19850.8 19837.8 19807.3
19802.9 19778.4 19756.7 19718.6 19698 19659.9 19659.3 19559.2 19520 19517.3
19466.1 19431.4 19393.2 19381.3 19316.5 19291.4 19213.7 19111.9 19089.7 18997.7
18954.7 18876.4 18845.9 18757.7 18715.4 18591.8 18533.6 18382.3 18247.4 18175
18059.2 17990.1 17848.6 17721.9 17556.4 17435.6 17270.2 17125 16725 16517.2
16309.4 16057.4 15763.7 15483.5 15138.5 14818.6 14393.1 14011.2 13036.2 12444.8
11896.9 11159.1 10516 8634.6 7912.1 7912.1 7169.9 6057.8 4322.8 3614.4
2938.6 2334.1 1966.9 1584.9 1426.1 1218.7 1120.3 979.4 847.1 812.9
746.5 719.9 682.3 657.2 633.8 587 587 566.4 566.4 505.5
490.8 470.6 457.6 439.6 429.8 416.2 406.4 396.1 386.3 378.2
371.6 371.6 379.2 379.2 400.4 400.4 409.2 409.2 409.2 443.5
443.5 460.4 460.4 465.2 465.2 494.6 494.6 572.3 572.3 626.8
642 642 637.7 644.7 603.3 595.7 572.9 539.7 523.9 515.7
453.2 429.8 413.4 397.7 374.3 378.2 369.4 324.9 324.9 288.3
242.6 242.6 205.7 205.7 158.3 158.3 115.3 115.3 82.6 82.6
45.1 30.4 30.4 22.8 18.6 9.3 9.3 4.9 4.9 3.3
2.2
20110.3 20110.3 20031.4 20018.4 20018.4 19995.6 19995.6 19964 19964 19925.9
19941.7 19901.4 19894.4 19833.9 19786.6 19786.6 19724.6 19724.6 19635.4 19638
19571.7 19552.6 19468.9 19436.8 19436.8 19258.9 19258.9 19136.4 19121.7 19011.3
18969.9 18857.4 18806.2 18691.4 18509.1 18509.1 18308.3 18308.3 18098.3 18098.3
17853.5 17792 17607.5 17306.2 17306.2 17020 17020 16670.6 16670.6 16295.8
16176.1 15878.5 15715.8 15398 14884.4 14884.4 14062.9 14062.9 13825.1 13825.1
13081.4 12170.5 12170.5 11139.5 10381.1 9962.1 9183.6 8666.2 7950.2 7334.2
6742.8 5996.9 4814.6 4814.6 3688.3 3621.4 2610.5 2598 1750.3 1739.5
1147.5 832.4 832.4 723.6 723.6 684.5 676.8 667 663.8 657.8
651.3 643.1 619.1 619.1 613.7 615.4 614.8 619.7 618 618.6
620.2 618.6 621.3 620.2 620.2 604.5 589.8 588.1 581.1 579.4
579.4 574 550.6 550.6 532.6 525.6 523.9 520.7 520.7 520.1
504.4 498.4 494 482.1 482.1 474.5 468.4 457.6 457.6 452.6
450 441.2 421.1 421.1 408.6 408.6 391.7 383 386.3 379.2
375.9 368.9 363.5 344.4 344.4 309.1 309.1 299.2 281.8 265.5
265.5 247 247 227.4 206.8 182.3 164.8 132.2 124 124
114.8 114.8 81.6 81.6 74.6 53.8 49 38.6 38.6 28.8
28.8 21.2 21.2 16.9 13.6 13 8.2 8.2 5.9 5.9
2.8
20110.3 20110.3 20159.9 20135.4 20135.4 20104.9 20104.9 20094 20094 20034.7
20020 19982.5 19962.9 19905.2 19867.7 19833.9 19763.2 19763.2 19652.3 19629.3
19574.4 19440.5 19440.5 19385 19385 19344.3 19150.5 19065.2 18984 18929.1
18713.7 18713.7 18555.4 18434.5 18323 18194.1 18058.6 17924.2 17640.2 17640.2
17476.5 17319.2 17319.2 17118.9 16668.5 16244.7 16244.7 15766.4 15766.4 15234.8
14892.6 14626.5 14209.8 13921.4 13128.2 13128.2 12176.6 12176.6 11112.4 11112.4
9888.1 9035 8522.5 7621 7057.3 5526.3 5526.3 4154.1 4154.1 3005.5
3005.5 2106.1 2041.4 1457.1 1039.2 1039.2 843.3 843.3 772.1 772.1
746.5 746.5 735.1 735.1 731.8 723.6 723.6 717.7 717.7 717.1
717.1 713.3 694.3 694.3 682.8 683.3 667 667 639.9 639.9
614.3 614.3 608.3 608.9 608.9 611 611 596.8 596.8 602.3
602.3 588.1 576.8 566.9 563.1 564.7 552.3 552.3 546.9 546.9
537 537 535.9 527.8 528.9 526.7 526.7 521.8 521.8 511.4
511.4 495.7 495.7 489.1 489.1 486.9 478.2 470.1 466.9 460.8
454.8 447.8 442.4 396.1 364 364 349.9 344.9 312.3 312.3
260.1 260.1 226.9 226.9 187.7 187.7 165.4 151.3 151.3 111
111 66.4 66.4 62 59.8 53.3 49.6 36.4 28.3 28.3
25.1 25.1 19.6 19.6 11.5 9.3 6.5 5.9 5.9 5.9
0.6
20110.3 20110.3 20017.8 20000.4 20000.4 19983.5 19983.5 19952.5 19952.5 19919.9
19922.1 19887.9 19836.7 19836.7 19792.1 19792.1 19725.1 19725.1 19656 19656
19634.8 19553.7 19486.3 19395.4 19395.4 19345.9 19275.7 19157.6 19157.6 19029.3
19005.9 18889.9 18727.3 18727.3 18610.3 18535.7 18398.7 18337.2 18337.2 18129.3
17962.8 17909.5 17639.1 17639.1 17366 17151 17043.9 16833.4 16727.8 16342.6
16342.6 16089 15841.5 15544.5 15048.8 15048.8 14477.5 14477.5 13833.3 13833.3
13076.4 12740.8 12187.4 11771.8 11154.7 9969.2 9969.2 8640.6 8640.6 7169.4
7169.4 5618.7 4592 4121.9 2783.5 2783.5 1755.8 1755.8 1112.7 1112.7
833 833 743.7 717.7 705.1 686.1 686.1 666.5 666.5 655.1
655.1 638.8 631.1 619.1 612.1 612.1 614.3 614.3 620.2 620.2
621.9 626.8 625.6 625.6 622.4 608.9 608.9 592 592 580
580 565.3 565.3 544.6 535.9 528.3 523.4 523.4 512 512
488.6 488.6 486.4 483.2 483.2 473.9 466.3 456.5 456.5 444.6
444.6 430.3 430.3 417.3 410.8 406.9 403.7 403.7 390.6 390.6
378.2 378.2 366.7 361.2 343.8 333.6 322.7 304.7 304.7 271
271 244.8 224.2 214.4 206.8 152.4 143.1 143.1 130.5 130.5
99.5 99.5 70.7 70.7 56.1 47.9 42.5 34.3 34.3 26.1
23.9 19.1 19.1 13.6 10.4 8.7 8.2 6.5 3.9 3.9
0.6
20110.3 20110.3 20139.8 20144.6 20144.6 20128.3 20128.3 20101 20101 20120.1
20082.6 20082.6 20085.4 20079.3 20073.3 20042.3 20032.5 20020 20032 19964.5
19964.5 19978.1 19978.1 19926.5 19903.6 19906.3 19887.3 19867.1 19819.2 19812.7
19799.7 19799.7 19737.7 19698 19688.7 19654.9 19639.7 19589.7 19556 19519.4
19514.6 19423.2 19375.3 19364.4 19364.4 19241.5 19241.5 19160.4 19160.4 19063
19007.5 18919.4 18891.6 18820.3 18671.2 18671.2 18523.8 18523.8 18336.1 18336.1
18123.9 18045.6 17921.6 17921.6 17619.5 17325.7 17325.7 16950.9 16950.9 16509.6
16509.6 16000.4 15595.5 15369.3 14660.9 14660.9 13801.7 13801.7 12803.9 12803.9
11629.2 10720.1 10233.1 9214.6 8650.9 6923.4 6923.4 5311.3 5311.3 3983.2
3983.2 2952.7 2818.4 2121.9 1543.6 1543.6 1201.3 1201.3 964.1 964.1
830.2 830.2 727.5 701.3 654 606.1 606.1 563.6 563.6 525
525 477.7 477.7 458.1 458.1 432 415.7 410.2 397.7 397.7
387.4 397.7 408 408 396.1 396.1 394.5 396.1 408.6 416.7
424.4 439.1 445.6 513.6 513.6 571.3 587.6 584.4 588.7 582.2
596.3 551.7 565.3 538.7 556 556 552.8 530 507.6 498.4
482.6 451.1 451.6 423.8 386.9 353.7 353.7 318.8 296.5 275.3
269.3 241 211.6 177.9 163.8 163.8 149.6 149.6 144.8 87.6
82.6 61.5 60.4 45.7 44 28.3 28.3 15.8 9.8 9.8
2.8
20110.3 20110.3 20132.6 20110.3 20103.2 20117.4 20118.5 20122.3 20116.4 20099.5
20125.5 20135.4 20112 20115.3 20133.2 20117.9 20117.9 20131 20131 20128.8
20128.8 20115.3 20115.3 20147.4 20147.4 20139.8 20153.3 20147.9 20159.9 20159.9
20137 20165.3 20159.3 20143 20154.5 20155 20148.9 20148.9 20156.1 20153.3
20175.1 20188.7 20181 20184.9 20192 20174 20189.2 20193.6 20180.5 20203.3
20219.1 20210.5 20218.1 20232.2 20224.1 20224.6 20235.4 20235.4 20266 20277.4
20273.6 20262.1 20292.1 20312.8 20299.1 20313.8 20319.3 20317.6 20317.6 20329.6
20319.9 20331.2 20337.2 20329.6 20337.2 20339.4 20332.3 20312.8 20286.1 20262.1
20242.5 20231.7 20161.5 20140.3 20102.7 20061.9 19983 19940.1 19785.6 19732.7
19683.3 19535.2 19261.6 19261.6 18992.2 18992.2 18624.4 18408.5 18230 17767
17767 17264.8 17264.8 16731.6 16731.6 16141.3 16141.3 15515 15125.5 14845.8
14129.2 14129.2 13410.5 13410.5 12659.1 12659.1 11899.6 11899.6 10802.7 10802.7
10404 10031.7 9673.3 8959.9 8959.9 8286.4 8286.4 7631.3 7343.5 7006.7
6418.5 6418.5 5842.4 5842.4 5286.3 5286.3 4745.5 4745.5 4221 3702.4
3702.4 3216.6 3216.6 2762.8 2762.8 2340.2 2340.2 1961.4 1961.4 1627.9
1514.2 1330.3 1070.8 1070.8 858 858 678.5 678.5 530.5 489.1
409.2 312.8 312.8 234.5 234.5 174.7 174.7 127.9 127.9 90.8
82.6 63.1 41.9 41.9 30.4 25.6 22.8 22.8 22.8 22.8
1.1
